Accelerating Innovation

M620720 – ISM 868 & 915 MHz Embedded Ceramic Antenna

Antenna Type: Internal (On Board)
Technology: ISM / LoRa / Z-Wave / SIGFOX
Band: 868 / 915
Frequency: 863-928 MHz
Peak Gain: 863 – 870 MHz = 0.30 dBi
902 – 928 MHz = 0.75 dBi
Efficiency: 863 – 870 MHz = 58%
902 – 928 MHz = 60%
Size (mm): 6.00 x 2.00 x 1.08
Weight (grams): 0.1
Mounting: SMT
Antenna P/N: M620720
Evaluation Board: M620720-01
SKU: M620720 Category:

Description

This series of Ceramic Isolated Magnetic Dipole™ (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for 868 and 915 MHz ISM enabled handheld devices, media players and other mobile devices.

Real-World Performance and Implementation

Ceramic antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented IMD technology to deliver a unique size and performance combination.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.