Accelerating Innovation

1004292PT – Wi-Fi Tunable PCB 5 GHz Embedded Antenna

Antenna Type: Internal (Off Board)
Technology: WiFi / WLAN
Band: 802.11 a
Frequency: 5150-5850 MHz
Peak Gain: 4.8 dBi
Efficiency: 70%
Size (mm): 22.0 x 8.0 x 0.4
Weight (grams): 0.9
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1004292PT | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable
1004292PT-AA10L0025u.FL CompatibleLength: 25mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0050u.FL CompatibleLength: 50mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0075u.FL CompatibleLength: 75mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0100
u.FL CompatibleLength: 100mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0150u.FL CompatibleLength: 150mm
Diameter: 1.13mm
Color: Black
1004292PT-AA10L0200u.FL CompatibleLength: 200mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0025MHF4LLength: 25mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0050MHF4LLength: 50mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0075MHF4LLength: 75mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0100MHF4LLength: 100mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0150MHF4LLength: 150mm
Diameter: 1.13mm
Color: Black
1004292PT-AC10L0200MHF4LLength: 200mm
Diameter: 1.13mm
Color: Black

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


SKU: 1004292PT Category:

Description

The 1004292PT is a versatile off-board PCB antenna ideal for 5GHz Wi-Fi applications where off-board implementation is advantageous and necessary. 1004292PT is ideal for systems requiring a multiple antenna solution.

1004292PT offers easy on-the-go tuning capability right on the antenna face, that is ideal for prototyping. The tuned antenna can then be hardwired by KYOCERA AVX for mass production. Standard connector options available: U.FL and MHF4L.

Custom cable and connector options are available. Please contact us for more information.