Accelerating Innovation

1004259 – GPS / GLONASS / GNSS Ceramic Patch Antenna (Active)

Antenna Type: Internal (Off Board)
Technology: GPS / Glonass / GNSS
Band: L1 / G1
Frequency: 1575 MHz / 1593 – 1610 MHz
Gain at Zenith: 5.0 dBic (typ)
Efficiency: 79%
Size (mm): 25 x 25 x 6.5
Weight (grams): 11.2
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1004259
SKU: 1004259 Category:

Description

These antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for GPS/GLONASS enabled handheld devices, media players and other mobile communications devices.

GPS/GLONASS active patch antenna solution utilizes a Low Noise Amplifier (LNA) mounted on a PCB for superior performance.