Accelerating Innovation

1003657 – External Balanced LTE / Cellular Antenna

Antenna Type: External (Indoor)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT / ISM / LoRa / Z-Wave
Band: B4 / B13 / B17
Frequency: 704-787 MHz / 1710-1755 MHz / 2110-2155 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 104.0 x 22.0 x 4.2
Weight (grams): 8.3
Mounting: Cable + Connector
Antenna P/N: 1003657
SKU: 1003657 Category:

Description

The 1003657 antenna is designed to offer the best cellular performances across the LTE bands regardless of the ground it is connected to, and a low profile for easy integration.

The 1003657 wideband antenna offers full coverage for LTE bands 17, 13 and 4. These antennas are a versatile easy plug and play solution for any major network carrier.