Accelerating Innovation

1002298 – Wi-Fi / Bluetooth Dual Band Stamped Metal Embedded Antenna

Antenna Type: Internal (On Board)
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax/p
Frequency: 2400-2485 MHz / 5150-5850 MHz
Peak Gain: 2400-2485 MHz = 3.6 dBi
5150-5850 MHz = 5.1 dBi
Efficiency: 2400-2485 MHz = 78%
5150-5850 MHz = 70%
Size (mm): 16.1 x 17.95 x 10.55
Weight (grams): 0.85
Mounting: SMT
Antenna P/N: 1002298
Evaluation Board P/N: 1003666-02
SKU: 1002298-A Category:

Description

These Stamped Metal antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for WLAN/V2X enabled devices, media players, routers, and other wireless devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.