Accelerating Innovation

1002089 – LTE / NTN PCB Antenna with SMA Connector

Antenna Type: Internal (Off Board)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT / NTN
Band: LTE B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B12 / B13 /B14 / B17 / B18 / B19 / B20 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B41 / B85
5G n23 / 5G n255 / 5G n256
Frequency: 698-960 MHz
1710-2700 MHz
1525-1626.5 MHz
1980-2200 MHz
Peak Gain: 698-960 MHz = 5.1 dBi
1525-1626.5 MHz = 2.5dBi
1710-2700 MHz = 4.9 dBi
1980-2200 MHz = 2.3dBi
2000-2200 MHz = 2.3dBi
Efficiency: > 50%
Size (mm): 45.0 x 31.0 x 0.8
Weight (grams): 5.6
Mounting: Connector
Antenna P/N: 1002089
SKU: 1002089 Category:

Description

Stays in Tune

These LTE antennas use patented IMD technology in a trace configuration to provide high performance. IMD antennas requires a smaller design keep-out area, carry lower program development risk which yields a quicker time-to-market, without sacrificing RF performance.

IMD antenna technology provides superior RF field containment, resulting in less interaction with surrounding components. These IMD antennas resist detuning; providing a robust radio link regardless of the usage position.