![](/en/wp-content/uploads/product-images/MLCC-HighTemp.png)
Features & Benefits
- Voltage Range: 16V and 25V
- Capacitance Range: 2200pF to 1µF
- Dielectrics: VHT (Class II) and C0G/NP0 (Class I)
Typical Applications
- “Down-hole” oil exploration
- Aerospace programs
Present military specifications, as well as a majority of commercial applications, require a maximum operating temperature of 125°C. However, the emerging market for high temperature electronics demands capacitors operating reliably at temperatures beyond 125°C. KYOCERA AVX’s new high temperature chip capacitor product line, with verified capability of longterm operation up to 250°C is a response to both military and commercial business needs. The new capacitors demonstrate high current handling capabilities, high volumetric efficiency, high insulation resistance and low ESR/ESL. This product has been designed for the most demanding applications, such as “down-hole” oil exploration and aerospace programs.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information