![](/en/wp-content/uploads/product-images/mlcc-flexiterm.jpg)
Features & Benefits
- Voltage: up to 200Vdc
- Capacitance Range:
270pF up to 22uF (2220, 25V, X7R) - Dielectric: X7R or X8R
Typical Applications
- High Flexure Stress Circuit Boards
- Soft termination offers improved reliability performance in applications where there is temperature variation.
- All kind of engine sensors: Direct connection to battery rail
FLEXITERM® is designed to enhance the mechanical flexure and temperature cycling performance. The FLEXITERM® layer protects the component from any damage to the ceramic resulting from mechanical stress during PCB assembly or use with end customers. Using FLEXITERM®, KYOCERA AVX provides up to 5mm of flexure without internal cracks. Beyond 5mm, capacitor will generally fail “open”. Temperature cycling performance is increased to 3000 cycles and beyond.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents