![](/en/wp-content/uploads/product-images/MLC-Chip-Inductors.png)
Features & Benefits
- Standard EIA sizes
0201(0603), 0402(1005), 0603(1608) - Operating temperature -40ºC to +85ºC
- Lead-Free RoHS Compliant
- Tight Tolerance in Physical Dimensions
- Surface Mounting Applicability
- Tight Inductance Tolerance, Excellent Q &
Guaranteed SRF Range - High Product Quality & Outstanding Reliability
Typical Applications
- Mobile communications
- WLAN
- PHS
- EMI Counter measure in High Frequency Circuits
- Computer Communication
Suitable for high-frequency applications, AVX’s LCCI series has a tight tolerance in physical dimensions, a tight inductance tolerance, excellent Q and a guaranteed SRF range. The LCCI series features a ceramic integrated structure, resulting in high product quality and outstanding reliability. All parts are lead-free and comply with RoHS standards. The LCCI series has an operating temperature of -40ºC to +85ºC. Also, the surface mounting applicability supports reflow soldering conditions without sacrificing any frequency characteristics.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information