![](/en/wp-content/uploads/product-images/mlcc-auto-high-temp.jpg)
Features & Benefits
- Voltage: 25V to 100V
- Case Size: 0603 to 1206
- Capacitance Range: 330pF to 2.2uF
- Dielectric: X8R or X8L
Typical Applications
- Under hood automotive electronics – engine sensors and electronics
Multilayer ceramic capacitors designed to be used in temperature range demanding applications – with working temperature range from -55°C up to +150°C. These capacitors are manufactured with an X8R and an X8L dielectric material. They provide a highly reliable capacitor with low loss and stable capacitance over temperature. All capacitor are qualified in accordance with AEC-Q200 standard.
Typical application of High Temp capacitors would be under hood automotive electronics – engine sensors and electronics. But these capacitors are ideal for all other high temperature and reliability market sectors as well. Detailed qualification data package is available on customer’s request.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Design Tools
Design Tools
[spiMLCC]Environmental / Compliance Documents