![](/en/wp-content/uploads/product-images/mlcc-auto.jpg)
Features & Benefits
- Voltage: 4V to 3000V
- Case Size: 0201 to 2220
- Capacitance Range: 0.5pF to 22uF
- Dielectric: NP0(C0G), X7R, X7T, X8R, X8L, X8G
Automotive MLC capacitors cover a wide range of case sizes, capacitance values, and working voltages. These products are not suitable for automotive industry only, but for all improved reliability applications as well. Capacitors are continuously tested in QA (Quality Assurance) laboratories. Results of these tests enable to maintain superior quality. All KYOCERA AVX manufacturing facilities are QS9000 and VDA 6.4 approved.
Multi Layer Ceramic Capacitors (MLCCs) have been developed, manufactured and specially tested for applications in Automotive industry. All components comply with AEC-Q200 standard – Stress Test Qualification for Passive Components. Detailed qualification package is available on request.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Design Tools
Design Tools
[spiMLCC]Environmental / Compliance Documents