Accelerating Innovation

1001932FT – WLAN / Bluetooth / Zigbee / Wi-Fi 6E Tunable Embedded FPC Antenna

Antenna Type: Internal (Off Board)
Technology: WiFi / Wi-Fi 6E / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz
Peak Gain: 2.4 – 2.485 GHz = 2.5dBi / 5.150 – 5.825 GHz = 4.4dBi
Average Efficiency: 2.4 – 2.485 GHz = 60% / 5.150 – 5.825 GHz = 71%
Size (mm): 35.2 x 8.5 x 1.6
Weight (grams): 0.6
Mounting: Adhesive + Cable + Connector
Antenna Series: 1001932FT | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable Length
1001932FT-AA10L0025MHF (u.fl compatible)
25mm
1001932FT-AA10L0050MHF (u.fl compatible)
50mm
1001932FT-AA10L0075MHF (u.fl compatible)
75mm
1001932FT-AA10L0100MHF (u.fl compatible)
100mm
1001932FT-AA10L0150MHF (u.fl compatible)
150mm
1001932FT-AA10L0200
MHF (u.fl compatible)
200mm
1001932FT-AC10L0025MHF4L25mm
1001932FT-AC10L0050MHF4L50mm
1001932FT-AC10L0075MHF4L75mm
1001932FT-AC10L0100MHF4L100mm
1001932FT-AC10L0150MHF4L150mm
1001932FT-AC10L0200
MHF4L200mm

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


SKU: 1001932FT Category:

Description

These WLAN antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for 2.4 GHz and 5.0 GHz enabled devices.

Real-World Performance and Implementation

Antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented Isolated Magnetic Dipole (IMD) technology to deliver a unique size and performance combination.

The 1001932FT is offered in many standard cable lengths ranging up to 200mm. Ordering part number guide is located at end of document for selection ease.