Description
The 1001388 is the World’s SMALLEST 5 GHz High Performance Stamped Metal antennas. These antennas are designed for WLAN MIMO enabled devices including routers, media players, and other mobile communications devices.
Real-World Performance and Implementation
These Stamped metal antennas are designed to produce optimal performance and 3D radiation patterns, offering increased coverage range without compromising on footprint dimensions.
Greater Flexibility
This first-in-class technology enables the advance concept designs that deliver superior performance in reception critical applications.