![ESD Safe Capacitors](/en/wp-content/uploads/product-images/MLCC-ESD_750sq.png)
Features & Benefits
- Voltage: up to 100V
- Capacitance Range: 4.7nF to 2.2uF
- Dielectric: X7R
Typical Applications
- General ESD protection of I/O gates
The ESD-Safe™ series is an enhanced MLC capacitor developed and designed specifically for general Electro Static Discharge (ESD) protection. The small footprint makes them ideal for high density electronic devices. Capacitors are qualified in accordance with AEC-Q200 standard. Detailed AEC-Q200 qualification data is available on request.
Datasheet / Catalogs
Datasheet / Catalogs- Click to Download
Part Number Information
Part Number Information
Design Tools
Design Tools
![SpiMLCC Simulation Software](/en/wp-content/uploads/site-images/SpiMLCC-logo.png)
SpiMLCC (formerly known as SpiCAP) is a web-version online simulation software that defines the frequency response and voltage coefficient for AVX ceramic chip capacitors.
Environmental / Compliance Documents