Accelerating Innovation

1000418 – Wi-Fi 6E / WLAN / Bluetooth / Zigbee Embedded Stamped Metal Antenna

Antenna Type: Internal (Off Board)
Technology: Wi-Fi 6E / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz / 5925-7125 MHz
Peak Gain: 2400-2485 MHz – 4.0 dBi
5150-5850 MHz – 4.2 dBi
5925-7125 MHz – 4.6 dBi
Efficiency: 2400-2485 MHz – 70%
5150-5850 MHz – 70%
5925-7125 MHz – 72%
Size (mm): 45.0 x 11.3 x 5.1
Weight (grams): 1.6
Mounting: Screw Mount + Cable + Connector
Antenna P/N: 1000418
SKU: 1000418 Category:

Description

These WLAN antennas use specific technology in a trace configuration to provide high performance. This antenna has unique features enabling limited range RF tuning. These antennas requires a smaller design keep-out area, carry lower program development risk which yields a quicker time-to-market, without sacrificing RF performance.