Features & Benefits
- Hi-rel screening option per MIL-PRF-49470 is available
- Voltage Range: 50V to 500V
- Extremely high capacitance per unit volume (Capacitance Range 0.56 µF to 120 µF)
- Low Profile “K” and “M” lead styles to assure minimum height when surface mount soldering
Typical Applications
- Designed for use in applications ranging from high end DC/DC converters to general power supplies, telecom networks, snubbers, aerospace instrumentation panels, hybrid power applications and more
SMM stacked capacitors offer high dielectric constant (K) characteristics allowing for an extended capacitance range. The higher capacitance values in the smaller case sizes reduce the amount of board space needed to mount these components. The SMM series capacitors are designed for use in applications ranging from high end DC/DC converters to general power supplies, telecom networks, snubbers, aerospace instrumentation panels, hybrid power applications and more. Recent advances in capacitor manufacturing technology has allowed KYOCERA AVX to expand on our industry leading SM series and give our customers a smaller footprint part.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Spice Models / Software