![F98-AJ6 Series](/en/wp-content/uploads/product-images/F98-Series-Img.jpg)
Features & Benefits
- Compliant to the RoHS3 directive 2015/863/EU
- SMD Face Down Design
- Small and Low Profile
- Compliant to AEC-Q200
- 100% Surge Current Tested
Typical Applications
- Infotainment
- Cabin Electronics
- Cameras
- Digital Millers
F98-AJ6 Series are small, SMD resin-molded chips in the automotive product range. The F98-AJ6 Capacitors are RoHS3 compliant to directive 2015/863/EU and AEC-Q200 and has small case sizes such as 0603 and 0805.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents