Military/Aerospace – ESCC High Capacitance


ESCC High Capacitance
Features & Benefits
  • Capacitance values up to 180µF
  • Voltage: ESCC 3001/030 – 50Vdc up to 500Vdc
  • Dielectric: Type II
Typical Applications
  • For use in ESCC space programs, according to ESCC Generic Specification 3001 and associated Detail Specification 3001/030 as recommended by the Space Components Coordination Group

Fixed ceramic capacitors based on Class II dielectric material. These high cap value capacitors are intended for use in ESCC space programs, according to ESCC Generic Specification 3001, as recommended by the Space Components Coordination Group. Two basic sets are available – High Voltage Leaded Capacitors and High Capacitance Leaded Capacitors.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

ESCC High Capacitance
» Click to View