Military/Aerospace – MIL-PRF-49470


MILPRF 49470 87106
Features & Benefits
  • Voltage Range: 25V to 500V
  • Qualified to supply both Unencapsulated and Encapsulated Parts (B & T Level)
  • BP, BX, BR and BQ temperature characteristics available
Typical Applications
  • Primarily used in input/output filters of high-power and high-voltage power supplies as well as in bus filters and DC snubbers for high power inverters and other high-current applications

MIL-PRF-49470 SMPS Series capacitors are primarily used in input/output filters of high-power and high-voltage power supplies, as well as in bus filters and DC snubbers for high power inverters and other high-current applications. These capacitors are available with through-hole and surface mount leads. The operating temperature is -55°C to +125°C. The MIL-PRF-49470 capacitors are preferred over the DSCC drawing 87106 capacitors. MIL-PRF-49470 specification was created to produce a robust replacement for DSCC 87106. MIL-PRF-49470 offers two product levels; level “B” is the standard reliability, and level “T” is the high reliability suitable for space application. KYOCERA AVX is qualified to supply MIL-PRF 49470/1 parts, which are unencapsulated ceramic dielectric, switch mode power supply capacitors. KYOCERA AVX is also qualified to supply MIL-PRF-49470/2 parts, which are encapsulated ceramic dielectric, switch mode power supply capacitors.

KYOCERA AVX has the largest QPL offering in the industry for B & T level MIL-PRF-49470 capacitors. DSCC/DLA drawings 87106 and 88011 still supported.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

MIL-PRF-49470-87106
» Click to View

Technical Information
Technical Information
Spice Models / Software
Spice Models / Software – Click to Download