![Miniature Automotive MLV](/en/wp-content/uploads/product-images/Mini-MLV.jpg)
Features & Benefits
- AEC-Q200 Qualified
- Miniature 0201 Size and low profile
- EMI/RFI filtering in the off-state
Typical Applications
- Manifold Absolute Pressure Sensor
- Camera Modules
- Embedded Components
- Circuits with Space Constraints
AVX 0201 Multi-Layer Automotive Varistors are designed for circuits where board space is a premium. 0201 MLV offer bi-directional ESD protection in the smallest package available today. The added advantage is EMI/RFI attenuation. 0201 MLV can replace 2 diodes and the EMC capacitor for a one chip solution.
The miniature size and one chip solution team to offer designers the best in ESD protection and EMI filtering in one ultra compact device. Parts are AEC-Q200 qualified.
Available in 0201 case size, 9 Vdc working voltage, energy rating 0.02J, peak current 5A and capacitance 30pF. Operating temperature range is -55°C to +125°C. Parts offer excellent lead free solderability thanks to Ni Barrier/100% Sn termination.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information