![FFPC Series](/en/wp-content/uploads/product-images/FFPC-Series.jpg)
Features & Benefits
- Voltage Range: 800Vdc to 3800Vdc
- Capacitance Range: 95uF to 5060uF
- Working temperature range: -40°C to +85°C
- Controlled Self Healing Technology
Typical Applications
- DC Filtering Applications
- Railway Applications
- Power Converters in Traction, Drives & Renewable Energy Areas
The FFPC series is specifically designed for DC filtering applications such as DC link or resonant filters for voltages up to 3800V. The safe and reliable Controlled Self Healing Technology makes this series particularly suitable for power converters in traction, drives and renewable energy areas.
FFPC use a dry solution or a wet solution (without free oil) with polypropylene metallized film. Standard designs proposed in this catalogue are covering a wide range of voltage and capacitance values. In case of specific requirements about shape and performances, feel free to contact your local KYOCERA AVX representative.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information