Radial – SL Series (SkyCap® Tin/Lead Termination)


SRSkycaps
Features & Benefits
  • Voltage Range: 50V to 500V
  • Capacitance Range: 1pF to 4.7µF
  • Dielectrics: NP0/C0G, X7R, Z5U
Typical Applications
  • Hi-Rel
  • Industrial

SL Series is a conformally coated radial leaded capacitor with minimum 5% lead content on the lead wire finish. Designed for customers requiring Pb finish and non-RoHS. We offer NP0, X7R, and Z5U dielectrics standard. Alternative dielectrics are also available upon request. Voltages range from 50V to 500V, Capacitance range from 1pF to 5µF.

Datasheet / Catalog
Part Number Information
Part Number Information

SL Series
» Click to View