Features & Benefits
- Voltage Range: 25V to 5000V (Z5U, NP0/C0G and X7R dielectrics)
- Capacitance Range: 0.001µF to 120µF
- Hi-rel screening option per MIL-PRF-49470 available
Features & Benefits
- Input or output filtering in switch mode power supplies
AVX SK styles are conformally coated radial leaded MLC capacitors for input or output filtering in switch mode power supplies. They are specially processed to handle high currents and are low enough in cost for commercial SMPS application. RoHS compliant version is available.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Technical Information
Technical Information – Click to Download
Spice Models / Software