Features & Benefits
- Voltage Ratings: 25V to 100V
- Capacitance Range: 0.033µF to 39µF
- Dielectric: X7R
Features & Benefits
- Input and output filtering applications in switch mode power supplies
AVX SE styles offer capacitance extension to popular SK ranges. The CV product for SE-series, X7R capacitors (TCC: ±15% over -55 to +125°C) compares favorably to high CV ranges offered by other suppliers in much less stable Y5U dielectric (TCC: +22/-56% over -30 to +85°C). SE style capacitors are conformally coated and are designed for input and output filtering applications in switch mode power supplies. RoHS compliant version is available.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Spice Models / Software