Features & Benefits
- Voltage Range: 50, 100, and 200V (additional voltages available upon request)
- Dielectrics: NP0/C0G, X7R, Z5U
- Termination: Solderable lead wires
Typical Applications
- Military
- Defense
- Aerospace
MR series is an epoxy molded radial leaded MLCC. We offer a wide variety of temperature coefficients and rated voltages. Ideal for most through-hole applications. The epoxy molding provides excellent insulation from a wide variety of environmental conditions, including extreme heat and cold, moisture, and humidity.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information