Features & Benefits
- Voltage Range: 50, 100, 200V
- Voltage-Temperature Limits: BX, BR
- Military Specification Compliance: QPL MIL-C-11015
Typical Applications
- Military
- Defense
- Aerospace
AVX’s CK Molded Radial is a non-established reliability product manufactured in accordance with MIL-C-11015. Periodic maintenance testing is performed at regular intervals to ensure compliance with the military specification. Each lot is subjected to sample Group A performance testing that ensures compliance to the specification.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Technical Information