DSCC/DLA Leaded Ceramics


DSCCDLA Leaded Ceramics
Features & Benefits
  • Military Specifications
  • DSCC/DLA Drawings
  • Custom Conformance Testing
Typical Applications
  • Military
  • Defense
  • Aerospace

KYOCERA AVX offers a wide variety of High Reliability, Established Reliability, and Non-Established Reliability components to provide maximum performance across the entire spectrum of aerospace and military applications. From deep space to deep underground, KYOCERA AVX DSCC/DLA ceramic capacitors are the industry leader.
MIL-PRF-123 (High Reliability) MIL-PRF-49470 (High Reliability) MIL-PRF-39014 (Established Reliability) MIL-PRF-20 (Established Reliability) MIL-PRF-28861 (Established Reliability) MIL-PRF-31033 (Established Reliability) MIL-C-11015 (Non-Established Reliability) DLA 09019, 09020, 13004, 13005, 13006 (Non-Established Reliability Glass dielectric)

Part Number Information
Part Number Information
Contact KYOCERA AVX for information on how to order.
Technical Information
Technical Information – Click to Download