Features & Benefits
- Voltage Ratings: 50, 100, 200V (Additional voltages available upon request)
- Voltage-Temperature Limits: NP0, X7R, Z5U
- Termination: Solderable lead wires
Typical Applications
- Military
- Defense
- Aerospace
KYOCERA AVX’s MA series (Ceralam®) is an epoxy molded axial leaded MLCC. We offer a wide variety of temperature coefficients and rated voltages. Ideal for most through-hole applications. The epoxy molding provides excellent insulation from a wide variety of environmental conditions, including extreme hot and cold, moisture, and humidity.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information