![](/en/wp-content/uploads/product-images/ceramic-axial-leaded-auto.jpg)
Features & Benefits
- AEC-Q200 Qualified capacitors with X7R dielectric
- Voltage Range: 50V to 100V
- Capacitance Range: 0.01µF to 0.1µF
Typical Applications
- Military
- Defense
- Aerospace
KYOCERA AVX AA series is a conformally coated axial leaded MLC. We offer X7R dielectric in rated voltages of 50 and 100 VDC. Capacitance values not included in the catalogue may also be available upon request. Suitable for automotive applications with voltage requirement up to 100 V and where a leaded device is preferred over SMD. Axial construction allows the customer to shape the part to fit almost any design. Leaded capacitors exhibit excellent thermal shock and vibration resistance compared to surface mount devices. Parts are suitable for wave soldering and also used in welding applications. Lead finish is pure matte tin and all part are RoHS compliant. High speed pick and place compatible.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents