2-PIN DIP – CKS


CKS 2 PIN DIP
Features & Benefits
  • Mil Spec Compliance: QPL MIL-PRF-123
  • Voltage Ratings: 50, 100, 200V
  • Voltage-Temperature Limits: COG, BX
Typical Applications
  • Military
  • Defense
  • Aerospace

The highest reliability product in KYOCERA AVX’s 2-Pin DIP (“DIPGuard”) catalog, the CKS series is manufactured in accordance with MIL-PRF-123. Each lot is tested to provide the highest level of reliability in the industry. Group B sample testing, including 1000-hour Life Test, is required prior to shipment.

Datasheet / Catalog
Part Number Information
Part Number Information

CKS (2-PIN DIP)
» Click to View