2-PIN DIP – CKR MIL-PRF-39014


CKR 2 PIN DIP
Features & Benefits
  • Mil Spec Compliance: QPL MIL-PRF-39014 (Failure rates: M, P, R, S)
  • Voltage Ratings: 50, 100, 200V
  • Voltage-Temperature Limits: BX, BR
Typical Applications
  • Military
  • Defense
  • Aerospace

KYOCERA AVX’s CKR 2-Pin DIP (“DIPGuard”) is an Established Reliability product manufactured in accordance with MIL-PRF-39014. Periodic maintenance testing is performed at regular intervals to ensure each failure rate designation. Each lot is subjected to 100% performance testing that ensures compliance to the designated Failure Rate.

Datasheet / Catalog
Part Number Information
Part Number Information

CKR (2-PIN DIP)
» Click to View

Technical Information
Technical Information – Click to Download