![High Voltage Automotive MLCC (Surface Mount)](/en/wp-content/uploads/product-images/mlcc-auto-high-voltage.jpg)
Features & Benefits
- AEC-Q200 detailed qualification data is available on request
- Voltage Range: 600Vdc up to 3000Vdc
- Capacitance Range:
100pF up to 150nF (X7R Dielectric) - Case Sizes: 1206 up to 2220 with Plated Ni/Sn or FLEXITERM® termination options
Modern automotive electronics could require components capable to work with high voltage (e.g. xenon lamp circuits or power converters in hybrid cars). KYOCERA AVX offers high voltage ceramic capacitors qualified according to AEC-Q200 standard. High value, low leakage and small size are difficult parameters to obtain in capacitors for high voltage systems. KYOCERA AVX special high voltage MLC chip capacitors meet these performance characteristics and are designed for applications such as snubbers in high frequency power converters, resonators in SMPS, and high voltage coupling / dc blocking.
These high voltage chip designs exhibit low ESRs at high frequencies. Due to high voltage nature, larger physical dimensions are necessary. These larger sizes require special precautions to be taken in applying of MLC chips. The temperature gradient during heating or cooling cycles should not exceed 4ºC per second. The preheat temperature must be within 50ºC of the peak temperature reached by the ceramic bodies through the soldering process. Chip sizes 1210 and larger should be reflow soldered only. Capacitors may require protective surface coating to prevent external arcing. To improve mechanical and thermal resistance, KYOCERA AVX recommend to use flexible terminations system – FLEXITERM®.