mmWave Measurement System up to 110GHz


mmWave (5G) Measurement System
mmWave (5G) Measurement System
mmWave (5G) Measurement System
mmWave (5G) Measurement System
mmWave (5G) Measurement System
Features & Benefits
  • Technology: Far-field / Spherical with oversampling
  • Frequency Range: 18GHz – 110GHz
  • Maximum Size of DUT: 45cm
  • Maximum Mass of DUT: 10kg on the mast
  • Typical Dynamic Range: 50db
Measurement Capabilities (Passive & Active)
  • Gain
  • Directivity
  • Efficiency
  • Beamwidth
  • Cross Polar Discrimination
  • Sidelobe Levels
  • 3D Radiation Pattern
  • Radiation Pattern in any Polarization
  • TRP, TIS, EIRP & EIS
Applications
  • 5G Communications Equipment
  • Mobile Communications Devices
  • Research and Development
  • Radar Systems
The ETH-MMW-1000 is a fully anechoic millimeter wave measurement system capable of testing wireless devices from 18 to 110GHz. The system is self-contained, portable, and compact enough to fit into any laboratory or production environment.

Self-Contained Portable System
Compact and portable, the ETH-MMW-1000 frees up space in laboratories and production environments. The system integrates its Gigahertz Control Unit, Measurement PC and Vector Network Analyzer/Radiocom tester. Easily installed into a new or existing construction, the portable chassis can be relocated within a test facility.

Accurate and Cost Effective Far-Field Measurement System
The ETH-MMW-1000 includes a distributed axis positioning system, consisting of:

  • An azimuth mast rotator for rotating the DUT about the Phi axis
  • A theta ring positioner for elevating the measurement Horns around the DUT.

Each measurement bandwidth is covered by dedicated paths (High Performance RF cables, rectangular waveguides, measurement Horns), associated with a common amplification stage. The fully anechoic enclosure provides a shielded environment over a very wide frequency range (from 18 GHz to 110 GHz) and ensures stable measurement results.

The millimeter measurement system is a flexible turn-key solution, ideal for all testing needs for mmWave system development and validation, including: 5G communications devices, mobile communications devices, and research and development.

The system is supplied with the complete antenna software suite, including:

  • Antenna Measurement (Measurement Control and Data Acquisition)
  • Antenna Viewer (Post-processing and tabular/graphical data output)

Valve Proposition

Click Flag to View Document in Specified Language:

English
Value Proposition (ENG)
French
Value Proposition (FR)
Japanese
Value Proposition (JPN)
Chinese
Value Proposition (CN)
Taiwanese
Value Proposition (TW)
Korean
Value Proposition (KOR)

English
Value Proposition (ENG)
French
Value Proposition (FR)
Japanese
Value Proposition (JPN)
Chinese
Value Proposition (CN)
Taiwanese
Value Proposition (TW)
Korean
Value Proposition (KOR)
Datasheet – Click to Download
Video – Click to View

For more information about the
ETH-MMW-1000
(mmWave 5G Measurement System)

Request Measurement Time Window

Use the form below to request a Measurement Time Window. We will review your submission and someone will reach out to you shortly. Thank you











    [group measurement-frequency]




    [/group]




    After clicking "Submit" button please wait until you receive
    confirmation message that your submission was sent. Thank you