![](/en/wp-content/uploads/product-images/emi-filter-high-current.png)
Features & Benefits
- Voltage Range: 25, 50, 100V in 0805 and 0612 case sizes
- Current rating: NP0/C0G up to 2A, X7R up to 5A
- Automotive Qualified (AEC-Q200): W2H
Typical Applications
- High current power (Vcc) lines
- PA decoupling
- DC:DC converters
- Regulators
- Power supervisory circuits
High current feedthru capacitors are designed as a broadband EMI filter that is specially designed to have high current handling capability. These capacitors have a capacitance range up to 100,000pF and a current rating up to 2A. These SMT feedthru filters offer an optimized frequency response with high attenuation across a wide RF spectrum due to optimized parallel and series inductances. These W2H feedthru filters can actually replace discrete L/C filter networks.
The Sn/Pb option (L2H1) is available for Military Applications.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
The Sn/Pb option (L2H1) is available for Military Applications.
Design Tools