![Wet Tantalum](/en/wp-content/uploads/product-images/twa-milprf-39006.png)
Features & Benefits
- Qualified to M39006/33 specifications
- Voltage range from 25V to 75V
- Available with reliability level M (1%), P (0.1%)
Typical Applications
- Defense/Avionics
- DC-DC Power Supplies
- Power Converters
- Bulk Energy Storage
- Pulse Power
KYOCERA AVX is a qualified approved supplier for specified ratings of MIL-PRF-39006. The list of ratings is on our datasheet and will be continually updated as the qualification expands. This design is an axial leaded tubular case. It includes a welded tantalum can and header assembly that provides a hermetic seal to withstand harsh environments. Failure rates of 1% / 1000hrs (M), 0.1% / 1000hrs (P) and 0.01% / 1000hrs (R) base reliability. For details on testing conditions please refer to MIL-PRF-39006.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
Spice Models / Software