![Advanced QPL & Custom SCD](/en/wp-content/uploads/product-images/QPL-SCD.jpg)
Advanced QPL
Features & Benefits
- Conformance to clearly defined product performance parameters
- High reliability filters satisfy application-critical requirements in many environments
- Meets or exceeds applicable portions of:
MIL-PRF-31033, MIL-C-123, MIL-STD-790, EIA-RS-469, ISO 9000, MIL-F-15733, MIL-STD-220, MIL-I-45208A, MIL-STD-202, MIL-Q-9858
Custom (SCD)
Features & Benefits
- Semi-custom and custom designs developed for customer requirements
- Thorough review conducted of customer Source Controlled Drawings, including applicable recommendations, or adjustments for enhanced product performance.
- Dedicated unique internal part number to every semi-custom and custom component.
To assure conformance to product and performance parameters, various specifications have evolved for electrical performance, mechanical configurations, test methods, screening, and qualification procedures. AVX delivers high quality filters which meet or exceed various standards still used or referred to in the filtering industry for product build, screening, and testing requirements.
Designing a custom filter or issuing a source controlled drawing (SCD) means opportunity for variations in electrical parameters, testing, and mechanical changes from standard product designs. It gives both the customer and the designer freedom to specify non-standard mechanical and electrical filter designs to best meet the needs of the application and product assurance. Since design and applications vary, most AVX customers prefer to provide their own SCD, which includes specialized design, dimensions, and electrical performance specifications. AVX can review your requirements and assist you with any parameter specifications as needed.