High Power BP Series (0805) Thin Film Band Pass Filters


BP Series Thin Film Filters
Features & Benefits
  • Small size: 0805
  • Power Handling (CW): 5W
  • Available Frequencies Range: 1GHz – 10GHz
  • Characteristic impedance: 50Ω
  • Operating / Storage temp:
    -40°C – +85°C
  • Low profile
  • Rugged construction
  • Taped and reeled
  • RoHS compliant
Typical Applications
  • Base Stations
  • Mobile communications
  • Satellite TV receivers
  • GPS
  • Vehicle location systems
  • Wireless LAN’s

The BP0805 Band Pass Filter is based on thin-film multi-layer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.

The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.

Additional Band Pass filters are available per request.
Please Contact our factory.