![70-9159 Series](/en/wp-content/uploads/product-images/70-9159-Series-Img.jpg)
Features & Benefits
- Fatigue resistant phosphor bronze material which generates and maintains high mating forces
- Integral dimples on the “joining” connector contact provides positive retention in the c-clip contact
- Center placed attachment tang prevents the bridge contact from moving forward or backwards
Typical Applications
- Linear LED Board-to-Board connections
- Co-Planar PCB mating
![](/en/wp-content/uploads/site-images/ul-logo-uscn.png)
STRIPT™ or naked contacts have been proven to provide high performance at a lower cost structure than traditional insulated connectors. Adding to the list of UL certified contacts already on the market from KYOCERA AVX, the new high spring force “C-Clip” designed SMT contact can be linked together with a bridging contact to provide ultra reliability in linear BTB connections. In addition to robustness, this three piece component set absorbs mating tolerances between the boards and can handle 20 amps of continuous current.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information