KYOCERA AVX offers downloadable 3D Models for a variety of Board-to-Board, Wire-to-Board, Wire-to-Wire, & Specialty products currently offered. They are extremely helpful when trying to model a pcb layout prior to prototyping and can save valuable time on the front end of your design cycle.
3D Interactive Interconnect Application (WEB)
3D Interactive Interconnect Application (WEB)
This 3-D interactive interconnect application provides users with several different intuitive ways to access a comprehensive and visually engaging suite of product information, including application examples extending across seven market segments; interactive, animated, and annotated digital, 3-D product renderings; and relevant product pages, datasheets, and catalogs.
Interconnect 3D Models
3D Models: KYOCERA AVX Interconnect
KYOCERA AVX Interconnect 3D (or 2D) models for Board-to-Board, Wire-to-Board, Wire-to-Wire, and Specialty categories.
Board-to-Board
- Horizontal Plug 10-9159
- Vertical Plug 13-9159
- Horizontal Socket 20-9159
- Pogo Pin 70-9150
- Top Load Socket 22-9159
- Single 2 Piece Contacts 70-9159
- Low Profile Single Contact 70-9155
- Open Ended Card Edge 9159-061
- Standard Card Edge 9159-001
- Standard 14-20 AWG 00-9177
- Inverted Thru Board Card Edge 9159-500
- Staggered Stacker 00-9188
- Ultra Low Profile Stacker 00-9258
- Dual Row Stacker 00-9158
- Vertical Top Entry Card Edge 9159-551
Wire-to-Board
- Poke-Home Inverted Thru Board 9296-503
- Poke-Home Vertical Top Entry 9296-553
- Standard 00-9175
- Standard IDC 00-9176
- Poke-Home Horizontal 00-9276
- Capped Thru Hole 9177-600
- Solder Cup Plug 11-9159
- Poke-Home Single Horizontal Contact 70-9296
- IDC Plug 14-9159
- IDC Socket 24-9159
- Capped IDC 9175-700
- Single IDC Contact 9176-400
- Single Thru Hole 9177-600
- Single IDC Contact 9176-500
- Poke-Home Micro Single Vertical Contact 9296-1X2
- Poke-Home Single Vertical Contact 9296-1X3
- Poke-Home Low-Profile Horizontal 9296-202
- Capped 9176-700
- Low Profile IDC 22-28AWG: 9176-800
- Standard Vertical Top Entry 18-22 AWG: 00-9296
Wire-to-Wire
- Poke-Home – Junction Box 9286-100
- Poke-Home Thru Wire 9286-000
- Reduced Thru Wire Connector 18-24 AWG: 9286-200
- Reduced Junction Box Connector 18-24 AWG: 9286-250
Specialty
- Right Angle 2.0mm Pitch: 9155-700
- Reduced Battery 2.5mm Pitch 9155-200
- Right Angle 3.0mm Pitch Battery 9155-300
- Right Angle 2.5mm Pitch Battery 9155-500
- Standard 2.5mm Pitch Battery 9155-000
- Ultra-Low Profile 2.5mm Pitch Battery 9155-100
- Shorting Socket 58-9159
- SIM Block 9162-000
- Slide-In SIM 9162-500
- Slide-In Low Profile 9162-400
- Locking SIM 9162-300
- Mini IO 12 Position 9257-012
- Reduced Size IO 16 Position 9257-016
- Standard IO 19 Position 9157-019
- Standard IO 15 Position 9157-015
- Vertical Mate 2.0mm Pitch: 9155-800
SPI2mm (Hard Metric Connectors
Spi2MM (Hard Metric Connectors)
Spi2MMHM is an online Engineering tool that allows advanced circuit simulation for KYOCERA AVX series 7200 male and female 2MM Hard Metric connectors.