![TWA-X Series](/en/wp-content/uploads/product-images/twa-x-series.png)
Features & Benefits
- Tantalum Wet Electrolytic, Leaded
- 1 case size available: T4
- CV range: 220-400µF / 75-125V
- Temp. range –55/+230°C
- 100% surge screening
Typical Applications
- Avionics
- Industrial
- Down Hole
- Satellites
The TWA-X series represents a high temperature version of conventional wet electrolytic tantalum capacitors that are designed for use at 230°C. High capacitance cathode system allows high level of CV (Capacitance/Voltage) in standard case sizes. Selected values of the TWA-X are capable of up to 500 hours of operation at extreme temperatures with the applicable derated voltage. Mechanical testing being conducted in accordance to MIL-STD- 202, High Frequency vibration – method 204, test condition “D” Mechanical Shock Test – method 213, test condition “I”. This design includes a welded tantalum can and header assembly that provides a hermetic seal to withstand also harsh shock and vibration requirements. Contact the factory for additional options for customized component design.