Delivering clamping values below 12V & ultralow nominal capacitance values down to 0.3pF in low profile 0201 & 0402 packages, the new GiGuard Series diodes preserve the integrity of high-speed data & communication signals & protect sensitive ICs during ESD events in applications spanning network communications to touchscreens
FOUNTAIN INN, S.C. (April 4, 2017) – AVX Corporation, a leading manufacturer and supplier of passive components and interconnect solutions, has released a new series of bidirectional ESD suppression diodes that combine the latest in transient voltage suppression (TVS) technology with miniature, leadless, and low profile 0201 and 0402 packaging designs to deliver cutting-edge ESD protection in high-speed data and communication circuits. The new GiGuard Series ESD diodes offer clamping voltages below 12V, ultralow nominal capacitance values spanning 17pF down to 0.3pF, and reverse leakage current values below 0.1μa to preserve the integrity of high-speed signals and protect sensitive ICs during ESD events in applications including: network communications, gigabyte Ethernet, USB 2.0, USB 3.0, HDMI, and tablet and smartphone touchscreens. Additionally, unlike typical TVS diodes, which have hidden terminal pads, the solder joints on the new GiGuard Series diodes are fully visible to inspection systems.
“Featuring a unique leadless design that fits perfectly on standard 0201 and 0402 SMP solder pad layouts and electrical performance characteristics especially designed to suit high-speed data and signal applications, GiGuard Series diodes deliver outstanding ESD protection while preserving critical board space,” said Dean Beckley, global business manager, AVX.
Rated for 5V and operating temperatures spanning -55°C to 125°C, GiGuard Series leadless, ESD suppression diodes are currently available in two low-profile case sizes: 0201 with a maximum thickness of 0.3±0.03mm and 0402 with a maximum thickness of 0.5±0.05mm, as well as five nominal capacitance values spanning 0.3pF to 17pF. Allowable capacitance values for the series span 0.05pF to 22.1pF, peak pulse power characteristics span 46–96W, and peak pulse current characteristics span 3–8A.
GiGuard Series diodes also feature ±15KV to ±30KV air and direct contact ESD ratings in 150pF, 330Ω networks to satisfy IEC 61000-4-2 Level 4 minimum ESD requirements, and exhibit 20A, 5/50nS electrical fast transient (EFT) characteristics to meet IEC 61000-4-4 EFT, very fast charged device model (CDM) ESD, and cable discharge event (CDE) requirements. Parts are packaged and shipped on 7” reels, and current lead-time for the series is eight weeks.
For more information about AVX’s GiGuard Series 0201 and 0402 leadless, low profile, bidirectional ESD suppression diodes for high-speed data and signal circuits, please click the button below to access the product datasheet and ordering information, or to request a sample. For all other inquiries, please visit www.avx.com, call 864-967-2150, or write to One AVX Boulevard, Fountain Inn, S.C. 29644.