Bi-directional Leadless Transient Voltage Suppressor Diodes Provide ESD Protection for High Speed Communication and Data Lines
![GiGuard® TVS Diodes](/en/wp-content/uploads/product-images/giguard_750sq.png)
Features & Benefits
- Low Capacitance (.3pF to 17pF typ)
- Low Vc (<12v @ 1a)
- Bi-Directional protection
- Leadless 0201/0402 case size
- 125°C Operating Temp / 150°C Storage
Typical Applications
- USB 2.0/3.0
- Tablets/Cell Phones Touch Screens
- Network Communications
- Gigabyte Ethernet
- High Def Multimedia Interface (HDMI)
- Mobile Phone Touchscreen
Intended for general purpose applications and utilizing the latest in TVS Technology combined with a unique leadless package, the new GiGuard® series of ESD Suppression Diodes offers Clamping Voltages below 12v and cap values as low as 0.3pfd. This combination of excellence both protects sensitive ICs during ESD events and preserves the integrity of the protected high speed signals. The GG series fits perfectly onto the same PCB solder pads as standard EIA 0201/0402 components.
The GG series complies with IEC 61000-4-2(ESD), Level 4+ (±20kV air, ±20kV contact discharge), IEC 61000-4-4 (electrical fast transient -EFT) (20A, 5/50 ns), very fast charged device model (CDM) ESD and cable discharge event (CDE).
Datasheet
Datasheet – Click to Download
Part Number Information