Low Pass 2816 High Performance Filter


Low Pass 2816 High Performance Filter
Features & Benefits
  • Small size: 7x4x1.2 (LxWxT)
  • Frequency: 512MHz – 1900MHz
  • Steep attenuation
  • Characteristic impedance: 50Ω
  • Operating/Storage temp:
    -40°C to +85°C
  • Low profile
  • Rugged construction
  • Tape and Reel
  • RoHS compliant
Typical Applications
  • Mobile communications
  • Satellite TV receivers
  • GPS
  • Vehicle location systems
  • Wireless LANs

The ITF LGA Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.

Datasheet / Catalog
Part Number Information
Part Number Information

LP2816 High Performance Filters
» Click to View

Design Tools
Design Tools – Click to Download
Videos