![High Pass Filters](/en/wp-content/uploads/L3-4-product-images/BP-Series-MLO-Filters.jpg)
Features & Benefits
- Wide frequency range
- Excellent Rejection
- Low Insertion Loss
- Expansion Matched to PCB
- 50Ω Impedance
- Surface Mountable
- Low Profile
- RoHS compliant
Typical Applications
- Mobile communication
- GPS
- Vehicle location systems
- Wireless LANs
- Satellite receivers
- Instrumentation
The MLO® High Pass Filters are low profile passive devices with best in class performance based on AVX’s patented multilayer organic high density interconnect technology. The MLO® High pass filters utilize high dielectric constant and low loss materials to realize high Q passive printed elements, such as inductors and capacitors, in a multilayer stack. This results in a high performance High Pass Filter design. MLO® High Pass Filters can support both a variety of frequency bands and multiple wireless standards, and are less than 1.0mm in thickness. All filters are expansion matched to most organic PCB materials, thereby resulting in improved reliability over standard silicon and ceramic devices.
Part Number | Passband (GHz) | Insertion Loss (dB) | Typical -3dB Cutoff Frequency (GHz) | Stopband Rejection Frequecy (GHz) | |||
---|---|---|---|---|---|---|---|
Min | Max | Typ. | Max | -30dB | -40dB | ||
HF0DA0740A7** | 0.74 | 1.47 | 0.84 | 1.2 | 0.65 | 0.54 | 0.52 |
HF0BA0850A7** | 0.85 | 1.94 | 0.75 | 1.2 | 0.77 | 0.64 | 0.63 |
HF0BA0930A7** | 0.93 | 1.62 | 0.87 | 1.2 | 0.82 | 0.69 | 0.68 |
HF0BA0950A7** | 0.95 | 2 | 0.9 | 1.2 | 0.85 | 0.71 | 0.65 |
HF0AA1300A7** | 1.3 | 7 | 0.53 | 1.2 | 1.1 | 0.58 | 0.5 |
HF0AA1330A7** | 1.33 | 6.59 | 0.55 | 1.2 | 1.12 | 0.59 | 0.51 |
HF0BA1340A7** | 1.34 | 2.39 | 0.74 | 1.2 | 1.17 | 1 | 0.97 |
HF0BA1390A7** | 1.39 | 2.52 | 0.75 | 1.2 | 1.21 | 1.02 | 1 |
HF0BA1420A7** | 1.42 | 2.57 | 0.7 | 1.2 | 1.22 | 1.03 | 1 |
HF0BA1440A7** | 1.44 | 2.7 | 0.63 | 1.2 | 1.3 | 1.09 | 1.06 |
HF0BA1500A7** | 1.5 | 2.83 | 0.75 | 1.2 | 1.38 | 1.17 | 1.15 |
HF0BA1540A7** | 1.54 | 2.68 | 0.82 | 1.2 | 1.39 | 1.18 | 1.1 |
HF0BA1550A7** | 1.55 | 2.93 | 0.82 | 1.2 | 1.41 | 1.19 | - |
HF0AA1760A7** | 1.76 | 3.5 | 0.64 | 1.2 | 1.49 | 1.29 | 1.26 |
HF0AA1800A7** | 1.8 | 4.21 | 0.76 | 1.2 | 1.59 | 1.31 | 1.2 |
HF0BA1840A7** | 1.84 | 2.83 | 0.85 | 1.2 | 1.66 | 1.43 | 1.4 |
HF0AA2180A7** | 2.18 | 6.5 | 0.73 | 1.2 | 1.9 | 1.63 | 1.6 |
HF0AA2230A7** | 2.23 | 6.5 | 0.71 | 1.2 | 1.93 | 1.69 | 1.66 |
HF0AA2290A7** | 2.29 | 7 | 0.73 | 1.2 | 1.99 | 1.74 | 1.71 |
HF0AA2370A7** | 2.37 | 7 | 0.76 | 1.2 | 2.06 | 1.8 | 1.77 |
HF0AA2400A7** | 2.4 | 7 | 0.61 | 1.2 | 2.01 | 1.75 | 1.71 |
HF0AA2410A7** | 2.41 | 7 | 0.75 | 1.2 | 2.08 | 1.81 | 1.78 |
HF0AA2420A7** | 2.42 | 7 | 0.73 | 1.2 | 2.04 | 1.78 | 1.75 |
HF0AA2470A7** | 2.47 | 6.5 | 0.76 | 1.2 | 2.13 | 1.86 | 1.82 |
HF0AA2480A7** | 2.48 | 6 | 0.71 | 1.2 | 2.11 | 1.84 | 1.81 |
HF0AA3280A7** | 3.28 | 8.5 | 0.91 | 1.2 | 3.02 | 2.53 | 2.43 |
HF0AA3460A7** | 3.46 | 8.5 | 0.75 | 1.2 | 3.14 | 2.61 | 2.52 |
HF0AA3540A7** | 3.54 | 8.5 | 0.85 | 1.2 | 2.92 | 2.42 | 2.27 |
HF0AA4140A7** | 4.14 | 8.5 | 0.66 | 1.2 | 3.59 | 2.83 | 2.71 |
HF0AA4270A7** | 4.27 | 8 | 0.77 | 1.2 | 3.76 | 3.17 | - |
HF0AA4430A7** | 4.43 | 7 | 0.61 | 1.2 | 3.88 | 2.98 | 2.86 |
HF0AA4500A7** | 4.5 | 7.5 | 0.65 | 1.2 | 3.93 | 3.08 | 2.96 |
HF0AA4680A7** | 4.68 | 7.5 | 0.62 | 1.2 | 4.09 | 3.21 | 3.08 |
HF0AA6240A7** | 6.24 | 8 | 0.8 | 1.2 | 5.37 | 4.76 | 4.68 |
HF0AA6380A7** | 6.38 | 8 | 0.74 | 1.2 | 5.28 | 4.61 | 4.54 |
HF0AA6510A7** | 6.51 | 8 | 0.83 | 1.2 | 5.58 | 4.95 | 4.88 |
Note: Power Rating for All P/N’s Above = 2-Watts MAX
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information