![MLO® Low Pass Filters](/en/wp-content/uploads/L3-4-product-images/BP-Series-MLO-Filters.jpg)
Features & Benefits
- Wide frequency range
- Excellent isolation
- Low loss
- Expansion matched to PCB
- 50Ω Impedance
- Surface mountable
- RoHS compliant
Typical Applications
- Mobile communication
- GPS
- Vehicle location systems
- Wireless LANs
- Satellite receivers
- Instrumentation
The MLO® Low Pass Filters are low profile passive devices with best in class performance based on AVX’s patented multilayer organic high density interconnect technology. The MLO® low pass filters utilize high dielectric constant and low loss materials to realize high Q passive printed elements, such as inductors and capacitors, in a multilayer stack. This results in a 50Ω Low Pass Filter design. MLO® Low Pass Filters can support both a variety of frequency bands and multiple wireless standards, and are less than 1.0mm in thickness. All filters are expansion matched to most organic PCB materials, thereby resulting in improved reliability over standard Si and ceramic devices.
Passband DC - f0 (GHz) | (GHz) | Min (GHz) | Max (GHz) | Min (GHz) | Max (GHz) | |
---|---|---|---|---|---|---|
Note: Power Rating for All P/N’s Above = 4-Watts MAX
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information