Features & Benefits
- Higher CV capability than standard capacitors resulting in reduced size/weight of components and saving in PCB space required
- Every production lot will have a C of C, DPA and a summary data package
- Use of Flexiterm® technology for enhanced mechanical stress resistance
- Case sizes 0603-1812, capacitance values 2.2nF-8.2µF available
- Voltages of 16-100V
This technology delivers an advanced capacitance voltage capability compared to conventional PME (Precious Metal Electrode) technologies while meeting the reliability levels demanded by NASA’s space industry. The technology has several key benefits, downsizing case sizes, reducing weight and allowing more efficient use of the PCB area available. The range is tested using Mil spec standards and methods including 100% ultrasonic examination in compliance with the NASA space specification. These surface mount components also incorporate Flexiterm®, which greatly enhances resistance to any of the mechanical stress experienced by MLCCs during PCB assembly and in operation.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information