Non-Critical Medical Applications
Other KYOCERA AVX Medical grade series of tantalum capacitors, for use in non-implantable life support or non-life support implantable applications, are designed to meet low leakage current requirements and qualified in-line with the HRC4000 specification. These components are processed and screened using KYOCERA AVX patented Q-Process including 125°C burn-in and statistical screening methods for high reliability assurance.