![RF Filters](/en/wp-content/uploads/L3-4-product-images/LP0805HP-Series.jpg)
Features & Benefits
- Low I. Loss
- High Isolation
- Supplied on Tape and Reel
Typical Applications
- Balanced Amplifiers and Signal Distribution in Mobile Communications
The DB0805 3dB 90° Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.
The ITF SMD 3dB 90° Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF 3dB 90° Coupler is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheet / Catalogs – Click to Download
Part Number Information
S2P Files – Click to Download
Libraries – Click to Download
AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date AVX libraries. These libraries are available below and can be added to your software.