![FFHV / FTHV](/en/wp-content/uploads/product-images/FFHV-FTHV.png)
Features & Benefits
- Self-healing technology
- Low losses
- High ripple current
- High capacitance density
- Long lifetime
- No free Oil filling (Dry)
Typical Applications
- UPS system
- Wind turbine
- Solar/wind inverter
- Motor drives
The FFHV and FTHV series are specifically designed for DC filtering applications such as DC link or resonant filters for voltages up to 2300V. These capacitors are proposed in 2 different versions: resin top for the FFHV series and hermetic case for the FTHV. Large case sizes up to 36 liters and high specific energy up to 380J/l together with safe and reliable Controlled Self Healing Technology make this series particularly suitable for power converters in traction, drives, renewable energy and power transmission areas.
FFHV and FTHV use a wet solution with polypropylene metallized film and oil (without free oil). Standard designs proposed in this catalogue are covering a wide range of voltage and capacitance values. In case of specific requirements about shape and performances, feel free to contact your local KYOCERA AVX representative.