![TWAE](/en/wp-content/uploads/product-images/twae-series.png)
Features & Benefits
- CECC 30 202-001, MIL-PRF-39006
- WET electrolyte tantalum capacitors, High CV
- Axial leaded, CV range: 220 – 1500µF / 25 – 100V
Typical Applications
- Operating Temperature: -55°C to 125°C
- Rated Voltage: 85°C
- Derated Voltage: 125°C
The TWA-E series is an axial leaded wet electrolytic tantalum capacitor manufactured in EU in accordance with CECC 30 202-001. High capacitance cathode system allows high level of CV (Capacitance/Voltage) in DSCC compatible case sizes. This design includes a welded tantalum can and header assembly that provides a hermetic seal to withstand harsh shock and vibration requirements of MIL-PRF-39006. Customized capacitance and voltage packages are possible and welcomed. Contact the factory about design possibilities beyond those contained in the datasheet.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Paper – Click to Download
Spice Models / Software